Diagonal Cutters, Professional ESD, Narrow, Pointed Head without Bevelled Edge (Part Numbers)

Diagonal Cutters, Professional ESD, Narrow, Pointed Head without Bevelled Edge

Increases your efficiency: Narrow, pointed plier head guarantees optimal accessibility even to areas that are difficult to access.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: For absolutely flush cutting of copper wire in places which are difficult to access.

Standards: IEC 61340-5-1.

DIN ISO 9654.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33521

Part Number
33521
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.83 €

5 3 Days

Loading...

  1. 1

Basic information

Cutting force 2 Diameter max 1 ESD article Yes
Overall length(Inch) 4 1/2" Overall length(mm) 115 Soft wire 1
with battery No Tool for electrics No Self service - packing No

This page is Diagonal Cutters, Professional ESD, Narrow, Pointed Head without Bevelled Edge, part number 33521.
You can find the detail information about specifications and dimensions on part number 33521.

Tech Support