Lifter PicoFinish (Part Numbers)

Lifter PicoFinish

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Application: For lifting small components in precision mechanics.

Lifting out firmly fixed small components in precision mechanics requires a careful touch. The PicoFinish® lifter comes to the rescue in such cases. Thanks to its long, slender handle, it is eminently suitable for delicate and high-precision applications. Small components can be easily lifted out with the fork-shaped blade tips.

For precision mechanics and electronics applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42507

Part Number
42507
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.83 €

10 3 Days

Loading...

  1. 1

Basic information

Overall length(mm) 150 ESD article No with battery No
Visible blade length(mm) 50 Handle diameter(mm) 18 Round blade diameter(mm) 3.5
Clamp width 3.5 Clip opening 1 Tool for electrics No
Self service - packing No

This page is Lifter PicoFinish, part number 42507.
You can find the detail information about specifications and dimensions on part number 42507.

Tech Support