Electronic Diagonal Cutters, Wide, Pointed Head without Bevelled Edge (Part Numbers)

Electronic Diagonal Cutters, Wide, Pointed Head without Bevelled Edge

Application: For an absolutely flush cut of soft wires in the electronics industry.

Head shape: Wide, pointed head.

Material: C 70 special tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26818
27391
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

16.55 €

5 7 Days No

17.84 €

5 7 Days Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 130 Overall Length(Inch) 5 1/2" Tool for electrics No
ESD article No with battery No Diameter max(mm) 1.3
Cutting force 3 Soft wire(mm) 1.3

Tech Support