Insulated Nut Driver Insert, 3/8" Hexagon Head (Part Numbers)

Insulated Nut Driver Insert, 3/8" Hexagon Head

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43065
43066
43067
43068
43069
43070
43071
43072
43073
43074
43075
43076
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Hexagon head
(mm)

15.13 €

1 7 Days 458

15.13 €

1 7 Days 4510

15.13 €

1 7 Days 4511

15.13 €

1 7 Days 4512

15.13 €

1 7 Days 4513

15.13 €

1 7 Days 4514

17.16 €

1 7 Days 4516

17.16 €

1 7 Days 4517

17.16 €

1 7 Days 4518

17.16 €

1 7 Days 4719

20.20 €

1 7 Days 4721

20.20 €

1 7 Days 4722

Loading...

  1. 1

Basic information

VDE article Yes ESD article No with battery No

Tech Support