Water Pump Pliers, Professional Electric, Box Type (Part Numbers)

Water Pump Pliers, Professional Electric, Box Type

Meets your requirements: Permanently stable through box joint with double guidance.

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For gripping and holding pipes and angular profiles such as hex nuts in the installation area.

Application: For work in the area of live parts up to 1,000 V AC.

Standards: Manufactured acc. to IEC 60900.

Installation projects often involve pipes, nuts, as well as rounded and edged materials in a variety of dimensions. Water pump pliers offer the optimal grip for all occasions. With a 9-step detent adjustment it offers maximum variability when working in the installation area. Crushing injuries are prevented thanks to the integrated clamping protection. Double guidance based on a box joint ensures the greatest stability of the pliers. At the same time, the slim design in the head and joint area provides reliable access to the work piece, even in confined areas. The handles of the pliers are covered in anti-slip plastic and offer users a strong grip, even in oily or wet work situations. The ergonomically shaped handles of the pliers also ensure comfortable, fatigue-proof work. In addition, slipping off the work piece is prevented by the self-clamping on pipes and nuts, thus enabling highly comfortable work. When in use, the high-quality specially hardened teeth guarantee a reliable secure grip with long-term durability. The robust water pump pliers are dirt resistant. The water pump pliers are manufactured as per the international IEC 60900 standard and thus approved for working on live parts up to 1,000 V AC.

DIN ISO 8976.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33520

Part Number
33520
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.95 €

5 7 Days

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 250 Pipe diameter (inches) 2" ESD article No
Overall length(Inch) 10" Spanner size 50 VDE article Yes
with battery No Tool for electrics Yes Self service - packing No

This page is Water Pump Pliers, Professional Electric, Box Type, part number 33520.
You can find the detail information about specifications and dimensions on part number 33520.

Tech Support