Simplifies your work: Illuminated LC display, LED scale and signal sound for easy to read measurement results.
Simplifies your work: Quick one-hand testing on power sockets due to the 19 mm contact distance.
Increases your flexibility: Two-pin voltage tester covers a large voltage range from 12 - 1,000 V AC, as well as 12 - 1,500 V DC.
Application: To ensure electrical isolation.For voltage testing, flow testing and rotational field testing.Also suited for testing hybrid and electric vehicles as well as photovoltaic systems.
Standards: CAT IV 1.000V
Before starting work on live parts, it must be ensured that the system is electrically isolated. In addition to the standard work of electricians or electrical specialists, this now also applies to work on electrical cars and e-scooters, which is why the two-pole voltage tester is also part of 'every car repair workshop's basic equipment. Thanks to the large measuring range from 12 to 1,000 V AC or 1,500 V DC and compliance with the highest safety level CAT IV, the voltage tester is also suited for testing hybrid and electric vehicles as well as photovoltaic systems. Thanks to the illuminated LED display, during a measurement, the present voltage is 'shown' on an 8-level scale, as well as 'the' actual value in the illuminated LC display. The voltage and continuity tester additionally offers the option of single-pole phase testing, optical rotational field display, as well as automatic polarity recognition. In addition, it can be used for quick one-handed testing thanks to the integrated spacer. Due to the integrated 'measuring' point illumination, the two-pole voltage tester is also suited for work in poorly 'lit working' environments. For additional safety, a low battery charge is indicated directly on the LC display. It is complaint with the standards EN 61010-1 and EN 61243-3:2014.
For applications in electrics
EN 61010-1, EN 61243-3:2014, IP64, CE
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44319
Handle diameter(mm) | 28.5 | with battery | Yes | Overall length(mm) | 282 |
---|---|---|---|---|---|
Width(mm) | 110 | Height(mm) | 50 | Measuring category | CAT IV 1.000 V |
Protection class | IP 64 | Number of cells | 2 | Battery voltage(V) | 1.5 |
Battery weight(g) | 8 | Total weight battery in product(g) | 16 | Battery included in package? | Yes |
Watt/hour(w/h) | 1.95 | Voltage V AC (max) | 1000 | Voltage V AC min – max | 12 - 1000 |
Voltage V DC (max) | 1500 | Voltage V DC min – max | 12 - 1500 | Operating temperature | -15°C - 40°C |
Contamination level | 2 | VDE article | No | ESD article | No |
Battery capacity(mAh) | 1300 | Battery capacity(Ah) | 1.3 | Integrated flashlight | No |
Remote voltage test | No | Continuity check | LED and acoustic tone | Height above sea level | 2000m |
Storage temperature | -20°C - 70°C | Acoustic signal | Yes | Battery | 2x AAA batteries |
Display | LED and LCD displays | ATEX approval | No | Battery consumption | about 80 mA |
FI check | No | Frequency(Hz) | 400 | Humidity | max 85 % RH |
Inherent time | 1 s | LCD overflow display | OL | LCD precision | +/- 3%, +/- 3 digits |
LCD range | 4-digit LC display | LCD resolution | 1 V | LED ELV display | > 50 VAC, > 120 V DC |
Measuring mode | 30 s ON (operation time), 240 s OFF (recovery time) | Permeability test | Measuring range 0 - 500 kΩ + 50% | Photovoltaic-compatible | No |
Rotation field indication | LED L, R | Rotation field test | 170 - 1.000V phase to phase | Safety circuit | < 3.5 mA (at 1,000 V) |
Single-pole phase test | 100 - 700 V AC | Voltage V AC(min) | 12 | Voltage V DC(min) | 12 |
eMobility-compatible | Yes | Self service - packing | No |
This page is Voltage and Continuity Tester eMobility, 12 - 1,000 V AC, CAT IV, Including 2 x AAA Batteries, part number 44319.
You can find the detail information about specifications and dimensions on part number 44319.