Increases your efficiency: Improved accessibility in confined spaces thanks to 15° jaw positioning and double hex ring ratchet.
Application: For installation and mounting work.
Opening tightly fastened screws requires great force. The leverage action of the double open-end spanner from Wiha allows users to easily open any fastening. With 15° jaw positioning, the double open-end spanners are perfect for working in confined spaces. They are also excellently suited for tightening screws and nuts. Made of high quality chrome vanadium steel, the double open-end spanners are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface.
Based on DIN 3110
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44747
Part Number
|
---|
44747 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Colour | Surface | Width B (mm) | Thickness 1 (mm) | Feature A | Spanner size 1 A (mm) | Spanner size 1 B (mm) | Width A (mm) | Feature B | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 14.68 € | 1 | 7 Days | 221 | silver | matt chromated | 42 | 6.7 | Open-end wrench | 18 | 19 | 39.6 | Open-end wrench |
Loading...
Blister pack | No | VDE article | No | ESD article | No |
---|
This page is Double Open-Ended Spanner Set, 13 Pieces with Holder, part number 44747.
You can find the detail information about specifications and dimensions on part number 44747.
Configure
Basic Attributes
Type
Overall length(mm)
Colour
Surface
Width B(mm)
Thickness 1(mm)
Feature A
Spanner size 1 A(mm)
Spanner size 1 B(mm)
Width A(mm)
Feature B
Filter by standard shipping days
Optional Attributes
Part Number |
---|
44744 |
44745 |
44746 |
44748 |
44749 |
44750 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Colour | Surface | Width B (mm) | Thickness 1 (mm) | Feature A | Spanner size 1 A (mm) | Spanner size 1 B (mm) | Width A (mm) | Feature B |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 8.83 € | 1 | 7 Days | 172 | silver | matt chromated | 30.5 | 4.9 | Open-end wrench | 12 | 13 | 28.6 | Open-end wrench | ||
- | 9.47 € | 1 | 7 Days | 190 | silver | matt chromated | 34.6 | 5.4 | Open-end wrench | 14 | 15 | 32.7 | Open-end wrench | ||
- | 10.78 € | 1 | 7 Days | 204 | silver | matt chromated | 37.9 | 5.9 | Open-end wrench | 16 | 17 | 36.1 | Open-end wrench | ||
- | 18.28 € | 1 | 7 Days | 237 | silver | matt chromated | 48 | 7.1 | Open-end wrench | 20 | 22 | 44 | Open-end wrench | ||
- | 17.30 € | 1 | 7 Days | 247 | silver | matt chromated | 49.9 | 7.7 | Open-end wrench | 21 | 23 | 46 | Open-end wrench | ||
- | 23.50 € | 1 | 7 Days | 263 | silver | matt chromated | 58 | 8.1 | Open-end wrench | 24 | 27 | 51.7 | Open-end wrench |