L-Key Set in ErgoStar Holder, MagicRing®, Hexagonal Ball End, 10 Pieces, Matt Chrome-Plated (Part Numbers)

L-Key Set in ErgoStar Holder, MagicRing®, Hexagonal Ball End, 10 Pieces, Matt Chrome-Plated

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Increases your efficiency: Wiha MagicRing® holding feature holds all hex screws in place without a magnet.

Makes handling easier: Always the correct key when you need it.

Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.

Saves time: Ensures order: removal and targeted insertion in the holder is child’s play.

Application: Ideal for removing standard countersunk screws and inserting and fastening in horizontal, inclined or deep tapped blind holes.

Supplementary information: MagicRing® from size 3 mm.

It's a common experience. It's not easy to remove individual keys from many L-key holders or place them back in the holder again. With Wiha ErgoStar, you can now say goodbye to such problems as it eliminates them in an ingenious way. Turning one L-key in the holder makes all other keys turn to the side at the same angle, enabling you to remove the key you need quickly and comfortably. A clamping mechanism in the holder makes sure that the keys cannot fall out, regardless of whether the holder is open or closed. Thanks to the stainless steel MagicRing® screw-holding spring, the L-keys hold all standard hex screws firmly in any position perfectly no matter what the screw is made of. This ensures that removing sunken screws or inserting and fastening a screw at an angle down to 25° is an extremely simple task.

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagonal ball end matt chrome-plated 1.5 mm (01392)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.0 mm (01393)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.5 mm (01395)
  • 1x L-keys Hexagonal ball end MagicRing® matt chrome-plated 3.0 mm (20549)
  • 1x L-keys Hexagonal ball end MagicRing® matt chrome-plated 4.0 mm (20550)
  • 1x L-keys Hexagonal ball end MagicRing® matt chrome-plated 5.0 mm (20570)
  • 1x L-keys Hexagonal ball end MagicRing® matt chrome-plated 6.0 mm (20551)
  • 1x L-keys Hexagonal ball end MagicRing® matt chrome-plated 8.0 mm (20552)
  • 1x L-keys Hexagonal ball end MagicRing® matt chrome-plated 10.0 mm (20553)
  • 1x ErgoStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
37351
43851
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

33.04 €

5 7 Days No

34.16 €

5 7 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support