For applications in mechanics
Based on ISO 2936L.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01201 |
01202 |
01203 |
01204 |
01206 |
01207 |
01208 |
01209 |
01210 |
01211 |
01212 |
01213 |
01214 |
01215 |
36450 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Internal hexagon (mm) | Length Pin closing blade (short) | |
---|---|---|---|---|---|---|---|---|
0.86 € | 10 | 7 Days | 91 | 1.5 | 15 | |||
0.59 € | 10 | 7 Days | 101 | 2 | 18 | |||
0.71 € | 10 | 7 Days | 113 | 2.5 | 20 | |||
0.86 € | 10 | 7 Days | 128 | 3 | 23 | |||
1.02 € | 10 | 7 Days | 142 | 4 | 29 | |||
1.15 € | 10 | 7 Days | 163 | 5 | 33 | |||
1.60 € | 10 | 7 Days | 184 | 6 | 38 | |||
2.12 € | 10 | 7 Days | 194 | 7 | 41 | |||
2.42 € | 10 | 7 Days | 206 | 8 | 44 | |||
4.00 € | 5 | 7 Days | 231 | 10 | 50 | |||
6.52 € | 5 | 7 Days | 259 | 12 | 57 | |||
8.08 € | 5 | 7 Days | 291 | 14 | 70 | |||
12.34 € | 5 | 7 Days | 333 | 17 | 80 | |||
16.52 € | 5 | 7 Days | 375 | 19 | 89 | |||
3.12 € | 5 | 7 Days | 217 | 9 | 47 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
Configure
Basic Attributes
Overall length(mm)
Internal hexagon(mm)
Length Pin closing blade (short)
Type
Filter by standard shipping days
Optional Attributes