L-Key with T-Handle ComfortGrip, Hexagon MagicRing® with Side Drive, Matt Chrome-Plated (Part Numbers)

L-Key with T-Handle ComfortGrip, Hexagon MagicRing® with Side Drive, Matt Chrome-Plated

Click on this image to zoom in.

Click on this image to zoom in.

Application: For comfortable high torque transfer and to insert and remove screws from holes. Especially useful for loosening or tightening screws that are hard to move.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

The Wiha Comfort grip T-handle L-key with side drive is the tool to use when you need to apply high torques comfortably. Thanks to its ergonomic handle design with integrated soft zones, the T-handle is perfectly sized in the hand. Fewer pressure surfaces and less stress on muscles makes working with this tool a pleasure. Thanks to the one-piece blade, the integrated side drive is able to withstand maximum stress loads and enables users to undo and tighten screwed connections which have rusted, become stuck or fastened really tightly. The free hand resting on the handle ensures added stability, preventing the blade from slipping out of the screw head suddenly and thus protecting the screw and blade from damage. The MagicRing® of spring steel (from size 3 mm) secures all hex standard screws independently of screw material in any position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45440
45441
45442
45443
45444
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Side drive, T-handle
(mm)
Internal hexagon
(mm)
Length T-handle blade Technical weight
(g)

6.24 €

1 5 Days 268013310033.85

6.99 €

1 5 Days 268013415046.5

7.63 €

1 5 Days 3210017515081.5

8.35 €

1 5 Days 3210017615097.5

10.56 €

1 5 Days 32100178200159

Loading...

  1. 1

Basic information

ESD article No

Tech Support