L-Key, Hexagonal Ball End MagicRing®, Inch Design, Matt Chrome-Plated (Part Numbers)

L-Key, Hexagonal Ball End MagicRing®, Inch Design, Matt Chrome-Plated

Click on this image to zoom in.

Click on this image to zoom in.

Application: Insert hex inch screws into and remove from boreholes, especially in difficult to access areas.

Extra: MagicRing® made from spring steel holds all standard screws tight at various angles (available from 1/8").

Extra: The ball end enables the user to work at angles up to 25°.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ASME B18.3.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24302
24303
24304
24305
24306
24307
24308
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Internal hexagon (Inch) Length Pin closing blade (short)

3.85 €

10 7 Days 1211/8"23

4.05 €

10 7 Days 1485/32"29

3.97 €

10 7 Days 1369/64"27

4.48 €

10 3 Days 1633/16"33

4.68 €

10 3 Days 1767/32"36

5.32 €

10 3 Days 1911/4"38

7.37 €

10 3 Days 2105/16"43

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support