L-Key, TORX® Ball End with Short Handle, Titanium Silver (Part Numbers)

L-Key, TORX® Ball End with Short Handle, Titanium Silver

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Enables fastening and unfastening at an angle of up to 25°.

Protects your health: Reduction of the risk of injury by increasing the hand working space.

Lowers your costs: Ideal corrosion protection with perfect fitting accuracy in the screw guarantees a long lifespan.

Application: Especially for hard-to-reach Torx screws and confined spaces.

Application: The Torx ball end enables fastening and unfastening at an angle of up to 25°.

Application: Reduction of the L-key head height of up to 15% improves access.

Application: Reduction of the risk of injury to the knuckles and fingertips thanks to a 95° bend of the L-key.

Supplementary information: TORX® ball end from size T9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40966
40967
40968
40969
40970
40971
40972
40973
40974
40975
40976
40977
40978
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Hexagonal blade
(Inch)
Overall length
(mm)
TORX® 1 Hexagonal blade
(Inch)

3.96 €

10 7 Days 726.572T50,05"

3.41 €

10 7 Days 806.980T61/16"

3.41 €

10 7 Days 898.989T75/64"

3.41 €

10 7 Days 10110.4101T83/32"

3.89 €

10 7 Days 11111.8111T97/64"

4.19 €

10 7 Days 12212122T101/8"

4.37 €

10 7 Days 13612.5136T159/64"

4.57 €

10 7 Days 14913.3149T205/32"

4.88 €

10 7 Days 164.516.2164.5T253/16"

5.21 €

10 7 Days 17618176T277/32"

5.65 €

10 7 Days 19119.2191T301/4"

7.12 €

10 7 Days 21024.1210T405/16"

9.57 €

10 7 Days 23229.5232T453/8"

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

Tech Support