L-Key with Key Handle Set, TORX PLUS® in Work Bench Stand, 8 Pieces, Black Oxidized (Part Numbers)

L-Key with Key Handle Set, TORX PLUS® in Work Bench Stand, 8 Pieces, Black Oxidized

Application: For high torque transfer with small screws, especially when replacing indexable inserts on milling heads.

Application: Chrome-vanadium steel, through-hardened, bronzed.

Extra: Tip diagrams printed to scale.

Extra: Small, robust metal workbench holder to stand on workbench.

Handle: Wiha key handle.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Content:

  • 1x L-key with key handle TORX®, black oxidised 6IP (26182)
  • 1x L-key with key handle TORX®, black oxidised 7IP (26183)
  • 1x L-key with key handle TORX®, black oxidised 8IP (26184)
  • 1x L-key with key handle TORX®, black oxidised 9IP (26185)
  • 1x L-key with key handle TORX®, black oxidised 10IP (26186)
  • 1x L-key with key handle TORX®, black oxidised 15IP (26187)
  • 1x L-key with key handle TORX®, black oxidised 20IP (26188)
  • 1x Workbench stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26261

Part Number
26261
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.68 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key with Key Handle Set, TORX PLUS® in Work Bench Stand, 8 Pieces, Black Oxidized, part number 26261.
You can find the detail information about specifications and dimensions on part number 26261.

Tech Support