High-Performance Offset Screwdriver with Quick Release Holder 1/4" (Part Numbers)

High-Performance Offset Screwdriver with Quick Release Holder 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unlimited access to hard-to-reach screws thanks to the 105°-angled tool head.

Increases your safety: Variably settable stabiliser arm.

Drive: For bits according to DIN 3126, ISO 1173 style C 6.3 and E 6.3.

Application: For use in almost any (battery-powered) screwdriver; ideal for drilling and fastening/unfastening in hard-to-reach places, corners and edges.

Extra: Stabilisation arm, adjustable in 48 positions; torque transmission up to 57 Nm.

Extra: Compact, slim design.

Extra: A hand-operated locking sleeve ensures an optimal hold of all 1/4" inserts such as bits, drill bits and countersink bits.

Material: Steel housing, chrome-plated.

Standards: Suitable for bits DIN 3126, ISO 1173, form C6.3 and E6.3

For applications in electrics

Drive: DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32310

Part Number
32310
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

75.83 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 165 ESD article No with battery No
Hexagon head (Inch) 1/4" Internal hexagon (Inch) 1/4" Torque value max(Nm) 57
Tool for electrics No Self service - packing Yes

This page is High-Performance Offset Screwdriver with Quick Release Holder 1/4", part number 32310.
You can find the detail information about specifications and dimensions on part number 32310.

Tech Support