Screwdriver Set SoftFinish®, Phillips, Pozidriv, 6 Pieces (Part Numbers)

Screwdriver Set SoftFinish®, Phillips, Pozidriv, 6 Pieces

Meets your requirements: Standard drives and dimensions neatly stored away in a kit.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Fastening screws by hand causes considerable strain on wrists and muscles in the long term. The highly ergonomically shaped SoftFinish® screwdriver provides a remedy, ensuring optimal transmission of hand force. The long, slender handle sizes can be used to fasten small screws quickly and firmly. There are also large handle sizes to fasten large screws which can be used to apply greater torques. The various handle sizes have also been matched to the consistently same-sized hand of screw-fastening professionals. The roll-off protection and screw symbol printed on the handle end ensure users work efficiently. Thanks to its optimum grip, the SoftFinish® screwdriver is particularly suitable for applications in dry environments. The position of the soft and hard zones on the handle also supports the perfect grip for quick and powerful turning.

Content:

  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 4.0 mm x 100 mm (00692)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 5.5 mm x 125 mm (00698)
  • 1x Screwdriver SoftFinish® Slotted with round blade 6.5 mm x 150 mm (00703)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH1 x 80 mm (00756)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH2 x 100 mm (00759)
  • 1x Screwdriver SoftFinish® Pozidriv with round blade PZ2 x 100 mm (00772)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26113
26146
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.41 €

1 3 Days

50.41 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support