Torque Screwdriver with Key Handle TorqueFix® Key, Permanently Pre-Set Torque Limit (Part Numbers)

Torque Screwdriver with Key Handle TorqueFix® Key, Permanently Pre-Set Torque Limit

Application: For controlled fastening with the pre-set torque.

Application: Loosening torque approx. +30% over torque.

Extra: Delivered in practical plastic box.

Extra: Incl. works inspection protocol.

DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38556
38557
38558
38616
38617
38618
38619
38620
38621
38622
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque Adjustment Range (cN/m) Torque value fixed
(Nm)

51.49 €

1 3 Days 1101.1

51.49 €

1 3 Days 2002

51.49 €

1 3 Days 3803.8

51.49 €

1 3 Days 500.5

51.49 €

1 3 Days 600.6

51.49 €

1 3 Days 900.9

51.49 €

1 3 Days 1401.4

51.49 €

1 3 Days 2502.5

51.49 €

1 3 Days 3003

51.75 €

1 3 Days 4004

Loading...

  1. 1

Basic information

Torque Precision (±%) 6 Overall length (mm) 68 Torque T-handle length(mm) 68
Handle width (T-handle)(mm) 50 ESD article No VDE article No
Blister pack No with battery No Hexagon head(mm) 4
Tolerance(%) 6

Tech Support