Lowers your costs: The correct torque protects you from warranty claims.
Increases your efficiency: The correct torque protects material from damage and means no follow-up work.
Application: For applications where recommended torque settings are important. Use in combination with a Wiha torque interchangeable blade.
Accuracy: ±10%
Handle: Multi-component handle optimally designed for the hand enables optimal power transmission.
Handle: Audible and perceptible click when the pre-set torque has been attained.
Handle: Mechanism insensitive to industrial lubricants.
Handle: Compatible with all blades of the 2859.
Are you looking for controlled screw tightening without damage to materials and follow-up work? No problem with the easyTorque torque screwdriver, which ensures process safety in its application. Thanks to a click signal when reaching the set torque value, the work piece remains undamaged and protects you from warranty claims. The multi-component handle, which is ergonomically designed for the hand, enables optimum power transmission while protecting your health. In addition, the torque screwdriver is also compatible with all blades from the 2859 series. With its mechanics that are not affected by industrial lubricants, the torque screwdriver is your perfect companion for comfortable work. Designed based on the standard EN ISO 6789, the torque tool offers a release accuracy of +/- 10%.
Bit holders or blades are not included in delivery.
Based on DIN EN ISO 6789.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
36229 |
36230 |
36231 |
36233 |
36234 |
36235 |
36236 |
36237 |
36239 |
36240 |
36320 |
36321 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Torque value fixed (Nm) | |
---|---|---|---|---|---|---|---|---|
35.52 € | 1 | 3 Days | - | - | 0.5 | |||
35.52 € | 1 | 7 Days | - | - | 0.6 | |||
35.52 € | 1 | 3 Days | - | - | 1.1 | |||
35.52 € | 1 | 3 Days | - | - | 1.2 | |||
35.52 € | 1 | 3 Days | 140 | 10 | 1.4 | |||
37.12 € | 1 | 3 Days | 200 | 10 | 2 | |||
37.12 € | 1 | 3 Days | - | - | 2.5 | |||
37.12 € | 1 | 3 Days | - | - | 3 | |||
38.04 € | 1 | 3 Days | - | - | 5 | |||
35.52 € | 1 | 3 Days | - | - | 0.9 | |||
38.04 € | 1 | 3 Days | - | - | 4 | |||
38.04 € | 1 | 3 Days | - | - | 4.5 |
Loading...
Handle diameter(mm) | 34 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
Blister pack | No | with battery | No | Handle length(mm) | 130 |
Hexagon head(mm) | 4 | Tolerance(%) | 10 |