Application: For gripping, cutting and stripping of wires with diameter.
Design: Wire stripping stations: 0,4 / 0.5 / 0.6 / 0.8 / 1.0 / 1.3 mm, AWG 26 / 24 / 22 / 20 / 18 / 16.
Design: With opening spring and locking mechanism.
Head shape: Wide, long head with ridged gripping surface, shears blade and firm wire stripping stations.
Material: C 70 special tool steel.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33472
Overall Length(mm) | 165 | Manufacturer part # | 33472 | ESD article | No |
---|---|---|---|---|---|
Blister pack | No | VDE article | No | with battery | No |
Overall length (Inch) | 6 1/2" | Area stripped, cross section min. (mm²)(mm²) | 0.4 | Area stripped, cross section max. (mm²)(mm²) | 1.3 |
Area stripped, cross section min. – max. (mm²) | 0.4 - 1.3 | Area stripped (min - max) (AWG) | 26 - 16 | Area stripped min. (AWG) | 26 |
Area stripped max. (AWG) | 16 |
This page is Electronic Stripping Pliers, Stripping Points 0.4-1.3mm, part number 33472.
You can find the detail information about specifications and dimensions on part number 33472.