Simplifies your work: Up to 40% more cutting force thanks to optimised leverage.
Protects your health: Special DynamicJoint® design reduces effort required for cutting.
Application: Power-assisted all-round diagonal cutter for cutting soft to extremely hard wires and cables.
Cutting many cables and wires to length over a long period requires a great deal of force and causes considerable strain on wrists. Wiha heavy-duty diagonal cutters with a Classic handle provide effortless cutting for tough usage. The plier joint with DynamicJoint® ensures hand force is optimally applied when cutting, providing up to 40% greater cutting force. With their semi-circular head, these powerful pliers also guarantee a clean cut edge. The heavy-duty diagonal cutters are especially suited to applications in the field of mechanics.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41266
Part Number
|
---|
41266 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Manufacturer part # | Product type | Wire hardness (max.) hard wire (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) medium wire (mm) | Cutting force | Blister pack | Medium-hard wire (mm) | Hardened spring steel (mm) | Hard wire (mm) | Overall length (Inch) | Diameter max (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.10 € | 5 | 7 Days | 200 | 41266 | - | 3 | 2.5 | 4.2 | 19 | No | 4.2 | 2.5 | 3 | 8" | 2.8 |
Loading...
ESD article | No | VDE article | No | with battery | No |
---|
This page is Heavy-Duty Diagonal Cutters, Classic, with DynamicJoint®, part number 41266.
You can find the detail information about specifications and dimensions on part number 41266.
Configure
Basic Attributes
Product type
Type
Overall Length(mm)
Manufacturer part #
Wire hardness (max.) hard wire(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) medium wire(mm)
Cutting force
Blister pack
Medium-hard wire(mm)
Hardened spring steel(mm)
Hard wire(mm)
Overall length (Inch)
Diameter max(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
40913 |
41261 |
41301 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Manufacturer part # | Product type | Wire hardness (max.) hard wire (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) medium wire (mm) | Cutting force | Blister pack | Medium-hard wire (mm) | Hardened spring steel (mm) | Hard wire (mm) | Overall length (Inch) | Diameter max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.54 € | 5 | 3 Days | 160 | 40913 | Kraft side cutter | 2.5 | - | 3.5 | 17 | No | 3.5 | - | 2.5 | 6,5" | 2 | |||
21.56 € | 5 | 3 Days | 180 | 41261 | Kraft side cutter | 2.7 | 2.3 | 3.8 | 18 | No | 3.8 | 2.3 | 2.7 | 7" | 2.5 | |||
19.59 € | 5 | 7 Days | 160 | 41301 | - | 2.5 | - | 3.5 | 17 | Yes | 3.5 | - | 2.5 | 6,5" | 2 |