Soft-Faced Safety Hammer, Soft/Medium-Soft, with Hickory Wooden Handle, Round Hammer Face (Part Numbers)

Soft-Faced Safety Hammer, Soft/Medium-Soft, with Hickory Wooden Handle, Round Hammer Face

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Blue hammer head / soft: e.g. for furniture work and interior decorating, minor assembly. Black hammer head / medium soft: e.g. for paving, tiling, dry wall construction.

Simplifies your work: Makes work easier, optimum impact effect and less effort needed.

Lowers your costs: Ergonomic hickory wooden handle and hammer head both available as spare parts.

Sturdy applications

GS tested.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26649
26650
26651
26652
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head (diameter)
(mm)
Head material Overall length
(mm)
Hammer head height
(mm)

17.68 €

5 3 Days 30Polyurethane (PU) / Other29087

22.83 €

5 3 Days 40Other325110

31.51 €

2 3 Days 50Polyurethane (PU) / Other360131

40.41 €

2 3 Days 60Polyurethane (PU) / Other400150

Loading...

  1. 1

Basic information

Product Type Soft Hammer (Resin Head) Handle material Hickory VDE article No
Blister pack No ESD article No with battery No

Tech Support