Tool Set Mechanic, Mixed, 31 Pieces in Tool Pouch (Part Numbers)

Tool Set Mechanic, Mixed, 31 Pieces in Tool Pouch

Click on this image to zoom in.

Click on this image to zoom in.

Application: Selected stock for most common applications.

Design: High-quality tools in practical tool bag with carrying handle.

Design: Bag format: 33 x 27 x 6 cm.

Design: Weight 2100 g.

Content:

  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 3.0 mm x 100 mm (00687)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 5.5 mm x 125 mm (00698)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH1 x 80 mm (00756)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH2 x 100 mm (00759)
  • 1x Screwdriver with T-handle and bit holder magnetic 1/4" 150 mm (01481)
  • 1x Diagonal cutters Classic with DynamicJoint® 160 mm, 6 1/2" (43332)
  • 1x Water pump pliers Classic box type 250 mm (26761)
  • 1x Folding ruler Longlife 2 m metric, 10 segments 15 mm (27057)
  • 1x Bit set FlipSelector Standard 25 mm Phillips, Pozidriv, TORX®, 14-pcs., 1/4" C6,3 (39040)
  • 1x L-key set in Compact holder Hexagon brilliant nickel-plated 10-pcs. (01222)
  • 1x Tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36388

Part Number
36388
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.07 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article No
with battery No

This page is Tool Set Mechanic, Mixed, 31 Pieces in Tool Pouch, part number 36388.
You can find the detail information about specifications and dimensions on part number 36388.

Tech Support