Toolbox Set XL SHK, 111 Pieces in Case (Part Numbers)

Toolbox Set XL SHK, 111 Pieces in Case

Increases your efficiency: A comprehensive tool assortment, always having the right tool at hand when needed.

Makes handling easier: The design and function of the tool trays ensure order and guarantee quick and easy access to the tools.

Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.

Protects your health: Wiha pliers require less force and reduce pressure on wrists. Ergonomic handle design makes work easier and prevents occupational illnesses.

Application: Suitable for working in the sanitary and HVAC sector. The complete kit for professionals out on jobs, for example during customer service.

Sanitary and HVAC installations is a large service sector requiring a great variety of tools for very diverse applications. For professionals in this sector, especially on the go, having all tools ready at hand in a systematic way is of paramount importance. Containing 112 useful tools, the SHK tools case from Wiha is an ideal companion! The tool inserts of the case are designed to help them work efficiently by ensuring that all tools can be accessed quickly and easily. The extensively equipped case offers professionals the suitable tool for every type of application, such as. for example, the torque screwdriver TorqueVario®-S, the Multitool PocketStar®, the installation pliers TriCut, the super easy to clean ratchet wrench, and the extra long screwdriver with a blade length of 300 mm. This makes it especially suited for combi boilers as it is very convenient to use in limited spaces. In addition, the large storage space in the toolbox also offers extra space for more small parts and machines. Made of robust polypropylene, the case also features gas-filled shock absorbers, which hold the lid in different positions, preventing it from closing automatically. The chances of fingers getting caught or other injuries are minimized as a result.

Content:

  • 1x Bit set XLSelector Standard 25 mm assorted 32-pcs. 1/4" C6,3 (29417)
  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 12.0 mm x 200 mm (03231)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 5.5 mm x 150 mm (00700)
  • 1x Screwdriver SoftFinish® Slotted with round blade 6.5 mm x 150 mm (00703)
  • 1x Screwdriver SoftFinish® Slotted with round blade 8.0 mm x 150 mm (00708)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH1 x 80 mm (00756)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH2 x 100 mm (00759)
  • 1x Screwdriver SoftFinish® Pozidriv with round blade PZ2 x 300 mm (26455)
  • 1x Screwdriver SoftFinish® electric Slotted 2.5 mm x 75 mm (00820)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
  • 1x Screwdriver with bit magazine magnetic Slotted, Phillips with 6 bits, Stubby, 1/4" (33736)
  • 1x Screwdriver with bit holder SoftFinish® clamping with retaining ring Flexible shaft, 1/4" 150 mm (01479)
  • 1x Torque screwdriver TorqueVario®-S variably adjustable torque limit 2 - 7 (26464)
  • 1x Interchangeable blade internal square for torque screwdriver with long handle (26229)
  • 1x Bit holder clamping with ball for torque screwdriver with long handle 1/4" (27526)
  • 1x Single-pole, non-contact volt detector, 90–1,000 VAC Includes two AAA batteries (43798)
  • 1x L-key set in ErgoStar holder hexagonal ball Magicring® 10-pcs. in flourescent colour (41979)
  • 1x Water pump pliers Classic box type 180 mm (26760)
  • 1x Water pump pliers Classic box type 250 mm (26761)
  • 1x Pliers wrench Classic 250 mm, 10" (40923)
  • 1x High-performance diagonal cutters BiCut® Industrial with DynamicJoint® Switchable 200 mm, 8" (38189)
  • 1x Installation pliers TriCut Professional electric 170 mm, 7" (38552)
  • 1x Needle nose pliers Professional electric with cutting edge curved shape, approx. 40° 160 mm, 6 1/2" (26728)
  • 1x Combination pliers Industrial with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (30826)
  • 1x Engineer's hammer
  • 1x Folding ruler Longlife All in One 2 m metric, 10 segments 15 mm (33232)
  • 1x Universal key with double joint with triangular heads, square heads and double bit 7-9- 5 - 8- 3 - 5 (44001)
  • 1x Multitool PocketStar TORX® 8-pcs. (23047)
  • 1x Ring ratchet open-end spanner 8 mm x 8 mm (44638)
  • 1x Ring ratchet open-end spanner 10 mm x 10 mm (44640)
  • 1x Ring ratchet open-end spanner 11 mm x 11 mm (44643)
  • 1x Ring ratchet open-end spanner 12 mm x 12 mm (44653)
  • 1x Ring ratchet open-end spanner 13 mm x 13 mm (44654)
  • 1x Ring ratchet open-end spanner 14 mm x 14 mm (44655)
  • 1x Ring ratchet open-end spanner 16 mm x 16 mm (44657)
  • 1x Ring ratchet open-end spanner 17 mm x 17 mm (44658)
  • 1x Ring ratchet open-end spanner 19 mm x 19 mm (44660)
  • 1x Ratchet wrench set, 1/4" 17 pcs. incl foam insert (44683)
  • 1x Deep hole marker
  • 1x Cutter knife
  • 1x Pipe cutter 3-35 mm
  • 1x Replacement wheels for pipe cutter
  • 1x Tool case XL empty

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45237

Part Number
45237
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,554.78 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article No
with battery No Volume(l) 29.3

This page is Toolbox Set XL SHK, 111 Pieces in Case, part number 45237.
You can find the detail information about specifications and dimensions on part number 45237.

Tech Support