Angle steel open (04759) (Part Numbers)

Angle steel open (04759)
· Flexible movement and positioning

· Opening enables easy assembly

· Infinitely adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04759-0804060

Part Number
04759-0804060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.27 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.0037 Surface finish body galvanised and passivated
B=Width(mm) 40 B1(mm) 10.4 H=Height(mm) 60
H1(mm) 36 L=Length(mm) 80 L1(mm) 56
S=Thickness(mm) 4

This page is Angle steel open (04759), part number 04759-0804060.
You can find the detail information about specifications and dimensions on part number 04759-0804060.

Tech Support