Digital ABSOLUTE Neck Point Jaw Caliper, Inch/Metric (Part Numbers)

Digital ABSOLUTE Neck Point Jaw Caliper, Inch/Metric
A Mitutoyo waterproof digital caliper suitable for use in the presence of coolant or cutting oil. Equipped with special pointed jaws for outside measurement only. ABSOLUTE System scale for error free, high-speed measurement. SPC data output.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

573-752-20

Part Number
573-752-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

833.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Neck calipers Display Method Digital
Auto Power OFF After 20 Min. Non Use Yes Data Output Yes Depth Bar flat
Display LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm) Low Voltage Alarm Yes ORIGIN (ABS-Zero) Yes
Digital Step(inch) 0.0005 Max. Permissible Error E MPE(inch) ±0.001 Max. Permissible Error S MPE(inch) ±0.002
Range(inch) 0-8 Digital Step(mm) 0.01 Mass(g) 194
Maximum Response Speed Unlimited Thumb roller Yes

This page is Digital ABSOLUTE Neck Point Jaw Caliper, Inch/Metric, part number 573-752-20.
You can find the detail information about specifications and dimensions on part number 573-752-20.

Tech Support