Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
313-101 |
313-102 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dimensions (mm) | Ball Diameter (mm) | Additional Spec | Remarks | |
---|---|---|---|---|---|---|---|---|---|
4,432.50 € | 1 | 5 Days | 0.170-3.200 | Ø6.35 | 18 pairs, for D= 6,35 mm Spindle | For micrometer spindle diameter 6.35 mm | |||
4,381.58 € | 1 | 60 Days | - | - | 18 pairs, for D= 8 mm Spindle | For micrometer spindle diameter 8 mm |
Loading...
Type | Accessory | Set Content | 18 pairs of wires D= 0.17 - 3.2 mm | Accuracy | DIN 2269, Grade 1 |
---|
Configure
Basic Attributes
Nominal Dimensions(mm)
Ball Diameter(mm)
Additional Spec
Remarks
Type
Filter by standard shipping days
Optional Attributes