Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
422-411-20 |
422-412-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Additional Spec | Range (mm) | |
---|---|---|---|---|---|---|---|---|
1,017.00 € | 1 | 5 Days | 350 | IP65, 0-30 mm | 0-30 | |||
1,056.00 € | 1 | 5 Days | 490 | IP65, 25-55 mm | 25-55 |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Anvil / Spindle | Type A, hardened steel t=0.75 mm | Digital Step(mm) | 0.001 | Digital/Analog | Digital |
Display | LCD, character height 10 mm | HOLD | Yes | Inch-Metric | Metric |
Max. Permissible Error J MPE(µm) | ±3 | Measuring Spindle(mm) | ø6.35, non-rotating, spindle feed 10 | Parallelism(μm) | 3 |
Measured force(N) | 5-12 | Power Supply | 1 battery SR-44 | Battery life | Approx. 5 years |