Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
422-421-20 |
422-422-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Additional Spec | Range (inch) | |
---|---|---|---|---|---|---|---|---|
1,338.16 € | 1 | 5 Days | 355 | Inch/Metric, IP65, 0-1.2 inch | 0 - 1.2 | |||
1,389.47 € | 1 | 5 Days | 480 | Inch/Metric, IP65, 1-2.2 inch | 1 - 2.2 |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Anvil / Spindle | Type A, hardened steel t=0.75 mm | Digital Step(inch) | 0.00005 | Digital Step(mm) | 0.001 |
Digital/Analog | Digital | Display | LCD, character height 10 mm | HOLD | Yes |
Inch-Metric | Inch/Metric | Max. Permissible Error J MPE(inch) | ±0.00015 | Measuring Spindle(mm) | ø6.35, non-rotating, spindle feed 10 |
Parallelism(inch) | 0.00015 | Measured force(N) | 5-12 | Power Supply | 1 battery SR-44 |
Battery life | Approx. 5 years |