Digital Micrometer Head, Inch/Metric (Part Numbers)

Digital Micrometer Head, Inch/Metric
A Mitutoyo digital, non-rotating spindle micrometer head with plain 0.71 inch stem and flat spindle tip. The display is rotatable for viewing convenience. Digimatic data output.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

164-164

Part Number
164-164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

953.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Digital Mass(g) 490
2 x PRESET Yes ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes
Counting Direction Switchable Yes Digital Step(inch) 0.00005 Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character Height 7.5 mm Inch-Metric Inch/Metric
Max. Permissible Error J MPE(inch) ±0.00015 Range(inch) 0 - 2 Remarks Non-rotating spindle
Spindle End Flat Stem Flat Stem Diameter(inch) 0.709
Power Supply 2 batteries SR-44 Battery life Approx. 1.8 years

This page is Digital Micrometer Head, Inch/Metric, part number 164-164.
You can find the detail information about specifications and dimensions on part number 164-164.

Tech Support