Digital Micrometer Interchangeable Anvil (Part Numbers)

Digital Micrometer Interchangeable Anvil
This Digimatic Micrometer offers you an extra wide measuring range, and has the following benefits:
- Easy, interchangeable anvils allow a wide range of measurements
- Ratchet stop for constant force

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
340-251-30
340-252-30
340-351-30
340-352-30
340-520
340-521
340-522
340-523
340-524
340-525
340-526
340-720
340-721
340-722
340-723
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Interchangeable Anvils Limit of Error
(µm)
Limit of Error
(inch)
Mass
(kg)
Parallelism
(inch)
Protection Range
(inch)
Range
(mm)
Scale Setting Standard Spindle Feed Error
(inch)
Parallelism
(μm)
Spindle Feed Error
(μm)
Battery life

1,091.00 €

1 5 Days -0.6-Metric6±6-0.96-IP65-0-150Thimble and sleeve satin chrome finish, ø18 mm5 (25, 50, 75, 100, 125 mm)-33Approx. 2.4 years

1,354.00 €

1 5 Days -0.6-Metric6±8-1.88-IP65-150-300Thimble and sleeve satin chrome finish, ø18 mm6 (150, 175, 200, 225, 250, 275 mm)-53Approx. 2.4 years

1,091.00 €

1 5 Days 0.00005-0.000024Inch/Metric6-±0.00030.960.00012IP650 - 6-Thimble and sleeve satin chrome finish, ø18 mm5 (1, 2, 3, 4, 5 inch)0.00015--Approx. 2.4 years

1,354.00 €

1 5 Days 0.0001-0.000024Inch/Metric6-±0.00041.880.0002IP656-12-Thimble and sleeve satin chrome finish, ø18 mm6 (6, 7, 8, 9, 10, 11 inch)0.00015--Approx. 2.4 years

1,383.00 €

1 5 Days -1-Metric4±10-2.6---300-400Thimble and sleeve satin chrome finish, ø21 mm4 (300, 325, 350, 375 mm)-63Approx. 1.8 years

1,435.00 €

1 5 Days -1-Metric4±11-4.1---400-500Thimble and sleeve satin chrome finish, ø21 mm4 (400, 425, 450, 475 mm)-73Approx. 1.8 years

1,618.00 €

1 5 Days -1-Metric4±12-5.5---500-600Thimble and sleeve satin chrome finish, ø21 mm4 (500, 525, 550, 575 mm)-83Approx. 1.8 years

1,738.00 €

1 5 Days -1-Metric4±14-6.8---600-700Thimble and sleeve satin chrome finish, ø21 mm4 (600, 625, 650, 675 mm)-93Approx. 1.8 years

1,829.00 €

1 5 Days -1-Metric4±15-8.2---700-800Thimble and sleeve satin chrome finish, ø21 mm4 (700, 725, 750, 775 mm)-103Approx. 1.8 years

1,934.00 €

1 5 Days -1-Metric4±16-9.5---800-900Thimble and sleeve satin chrome finish, ø21 mm4 (800, 825, 850, 875 mm)-113Approx. 1.8 years

2,026.00 €

1 5 Days -1-Metric4±18-10.9---900-1,000Thimble and sleeve satin chrome finish, ø21 mm4 (900, 925, 950, 975 mm)-123Approx. 1.8 years

1,383.00 €

1 5 Days 0.0001-0.00004Inch/Metric6-±0.00053.50.00028-12-18-Thimble and sleeve satin chrome finish, ø21 mm6 (12, 13, 14, 15, 16, 17 inch)0.00015--Approx. 1.8 years

1,435.00 €

1 60 Days 0.0001-0.00004Inch/Metric6-±0.00065.70.00036-18 - 24-Thimble and sleeve satin chrome finish, ø21 mm6 (18, 19, 20, 21, 22, 23 inch)0.00015--Approx. 1.8 years

1,829.00 €

1 60 Days 0.0001-0.00004Inch/Metric6-±0.00067.70.0004-24 - 30-Thimble and sleeve satin chrome finish, ø21 mm6 (24, 25, 26, 27, 28, 29 inch)0.00015--Approx. 1.8 years

1,934.00 €

1 5 Days 0.0001-0.00004Inch/Metric6-±0.000710.50.00044-30 - 36-Thimble and sleeve satin chrome finish, ø21 mm6 (30, 31, 32, 33, 34, 35 inch)0.00015--Approx. 1.8 years

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Function Lock Yes
HOLD Yes Measuring Force 5-10 N, 10-14 N (over 300 mm) Measuring Spindle With spindle lock, ø6.35 mm (≤300 mm) ø8 mm (>300 mm) , spindle pitch 0.5 mm
Power Supply Battery SR-44

Tech Support