Fixture for Micrometer Head, with Clamp Nut (Part Numbers)

Fixture for Micrometer Head, with Clamp Nut
Mitutoyo offers various types of fixture designed for micrometer heads, which you can use for a wide range of applications, that have the following benefits:
- These fixtures are high quality and durable, manufactured from nickel-plated cast iron.
- Two types of fixture for micrometer heads are available, depending on whether the head has a plain stem or is a clamp nut type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
303559
303561
303563
303565
303568
303570
303572
303574
303578
303580
303582
303584
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

43.00 €

1 60 Days for 9.5 mm Stem

43.00 €

1 5 Days for 9.5 mm Stem

43.00 €

1 60 Days for 9.5 mm Stem

43.00 €

1 60 Days for 9.5 mm Stem

46.00 €

1 5 Days for 9.5 mm Stem

46.00 €

1 60 Days for 9.5 mm Stem

46.00 €

1 60 Days for 9.5 mm Stem

46.00 €

1 5 Days for 9.5 mm Stem

50.00 €

1 5 Days for 10 mm Stem

50.00 €

1 60 Days for 10 mm Stem

50.00 €

1 60 Days for 10 mm Stem

50.00 €

1 60 Days for 10 mm Stem

Loading...

  1. 1

Basic information

Type Micrometer Head

Tech Support