Stylus for Series 513, Carbide (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21CZA036
21CZA044
21CZA045
102824
102825
102826
103006
103010
103011
103013
103014
103017
103018
129949
131314
131315
131316
131317
131324
136013
136235
136236
137557
137558
137559
137746
137747
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Diameter Ball Point Small Type Models Length
(mm)

16.00 €

1 60 Days -2 mm carbide-9.4

16.00 €

1 5 Days -1 mm carbide-9.4

16.00 €

1 5 Days -3 mm carbide-9.4

16.00 €

1 5 Days -1 mm carbide*²-6.5

21.00 €

1 5 Days -2 mm carbide*²-6.5

16.00 €

1 5 Days -3 mm carbide*²-6.5

21.00 €

1 5 Days -2 mm carbideYes17.4

21.00 €

1 5 Days -2 mm carbideYes11.2

21.00 €

1 5 Days -2 mm carbide-15.2

16.00 €

1 5 Days -1 mm carbideYes17.4

16.00 €

1 5 Days -3 mm carbideYes17.4

16.00 €

1 5 Days -1 mm carbideYes11.2

16.00 €

1 5 Days -3 mm carbideYes11.2

20.00 €

1 60 Days -2 mm carbideYes36.8

10.00 €

1 5 Days -1 mm carbide-15.2

12.00 €

1 5 Days -3 mm carbide-15.2

12.00 €

1 60 Days -1 mm carbide-33.9

12.00 €

1 60 Days -3 mm carbide-33.9

12.00 €

1 5 Days -2 mm carbide-33.9

18.00 €

1 5 Days -2 mm carbideYes41

15.00 €

1 60 Days -1 mm carbideYes41

15.00 €

1 5 Days -3 mm carbideYes41

21.00 €

1 5 Days Probe2 mm carbide-18.7

16.00 €

1 5 Days Probe1 mm carbide-18.7

16.00 €

1 5 Days -3 mm carbide-18.7

16.00 €

1 5 Days -1 mm carbideYes33.3

16.00 €

1 5 Days -3 mm carbideYes33.3

Loading...

  1. 1

Basic information

Functions Styli (for Metric Models) Standard Models Yes

Tech Support