Dial Indicator Thickness Gauge (Part Numbers)

Dial Indicator Thickness Gauge
This Dial Indicator Thickness Gauge enables you to measure tube wall thickness, film/paper etc. with flat contact points, resp. lens thickness or groove depth.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7301A
7305A
7313A
7315A
7321A
7323A
7327A
7360A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Additional Spec Diameter
(mm)
Length
(mm)
Parallelism
(μm)

123.00 €

1 5 Days ≤ 1.4-1.5405

158.00 €

1 5 Days ≤ 225°, Radius=0.25 mm--5

157.00 €

1 5 Days ≤ 1.4-20-5

169.00 €

1 5 Days ≤ 1.4-6.4-5

153.00 €

1 5 Days ≤ 1.4-30-5

186.00 €

1 5 Days ≤ 2-8-5

210.00 €

1 60 Days ≤ 1.5-15-5

125.00 €

1 5 Days ≤ 1.4-25--

Loading...

  1. 1

Basic information

Display Method Dial Material Carbide Functions A: M2.5 x 0.45
Inch-Metric Metric

Tech Support