Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2902A
Display Method | Dial | Measured force(N) | 0.4-1.4 | Accuracy(inch) | ±0.002 |
---|---|---|---|---|---|
Additional Spec | Jeweled Bearing, Shockproof | Coaxial Revolution Counter | Yes | Contact Point | Carbide tipped, thread: 4-48UNF |
Continuous Dial | Yes | Cushioned End Point | Yes | Digital / Analog | Analog |
Error of Indication One Revolution(inch) | ±0.002 | Functions | ANSI/AGD type | Graduation(inch) | 0.001 |
Inch-Metric | Inch | Range(inch) | 2 | Range Per Rev.(inch) | 0.1 |
Stem(inch) | 0.375 | Stem(mm) | 9.52 | Type | ANSI/AGD Standard |
Mass(g) | 225 |
This page is Dial Gauge, Lug Back, Reverse Dial Face, part number 2902A.
You can find the detail information about specifications and dimensions on part number 2902A.