Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Display Method | Dial | Measured force(N) | 0.4-1.4 | Contact Point | Carbide tipped, thread: 4-48UNF |
---|---|---|---|---|---|
Continuous Dial | Yes | Digital / Analog | Analog | Graduation(mm) | 0.01 |
H MPE (Hysteresis)(µm) | 3 | Inch-Metric | Metric | MPE Any 1/10 Revolution(µm) | 5 |
MPE Any 1/2 Revolution(µm) | 9 | MPE Any 1 Revolution(µm) | 10 | R MPE (Repeatability)(µm) | 3 |
Range(mm) | 10 | Range Per Rev.(mm) | 1 | Stem(inch) | 0.375 |
Stem(mm) | 9.52 | Type | ANSI/AGD Standard |