Dial Gauge, Flat Back, ANSI/AGD Type (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1410AB
1411AB
1507AB
1780AB
1781AB
2356AB-10
2358AB-10
2414AB
2415AB
2416AB
2416AB-06
2416AB-10
2417AB
2424AB-19
2506AB
2507AB
2514AB
2776AB
2803AB-10
2804AB-10
2805AB-10
2904AB
2905AB-10
2914AB
2922AB
2923AB-10
3414AB
3415AB
3416AB
3417AB
4887AB-19
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Length
(inch)
Mass
(g)

132.89 €

1 60 Days 0.4-1.4--±0.001Jeweled Bearing--Carbide tipped, thread: 4-48UNF---Analog-±0.001ANSI/AGD type0.001--Inch-----0.1-0.1-0.3759.52ANSI/AGD Standard---56

101.00 €

1 5 Days 0.4-1.4--±0.0002Jeweled Bearing--Carbide tipped, thread: 4-48UNF---Analog-±0.0002ANSI/AGD type0.0001--Inch-----0.025-0.025-0.3759.52ANSI/AGD Standard---56

100.00 €

1 5 Days 0.4-1.4--±0.0001Jeweled Bearing, Shockproof--Carbide tipped, thread: 4-48UNFYes--Analog-±0.0001ANSI/AGD type0.0001--Inch-----0.025-0.01-0.3759.52ANSI/AGD Standard---260

101.00 €

1 60 Days 0.4-1.4--±0.001Back Plunger Design,--Carbide tipped, thread: 4-48UNF---Analog-±0.001ANSI/AGD type0.001--Inch-----0.2-0.2-0.3759.52----80

101.00 €

1 60 Days 0.4-1.4--±0.001Back Plunger Design, Reverse Dial Face--Carbide tipped, thread: 4-48UNF---Analog-±0.001ANSI/AGD type0.001--Inch-----0.2-0.2-0.3759.52----80

173.00 €

1 5 Days 0.4-2----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0Analog--ISO type-0.013Metric5910133-10-1-8----135

167.00 €

1 5 Days 0.4-2------Carbide tipped, thread: M 2.5 x 0.45 mmYesYes±0-100Analog--ISO type-0.014Metric61011203-20-1-8----140

93.00 €

1 5 Days 0.4-1.8------Carbide tipped, thread: M 2.5 x 0.45 mmYesYes±0-100Analog--ISO type-0.015Metric71112253-30-1-8----143

94.00 €

1 60 Days 0.4-1.8----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0Analog--ISO type-0.013Metric5910153-10-1-8----237

89.00 €

1 5 Days 0.4-1.8-------Yes-±0-100Analog--ISO type-0.013Metric5910153-10-1--EN ISO Standard---330

123.00 €

1 60 Days 0.4-1.8----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0Analog----0.013.5Metric6910143-4-1-8----48

109.00 €

1 5 Days 0.4-1.8------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.013Metric5910133-10-1-8----135

96.00 €

1 60 Days 0.4-1.8-Carbide-----------A: M2.5 x 0.45---Metric------------15--

263.00 €

1 60 Days 0.4-2.5Yes-±0.0005One Revolution, Shock- & Dustproof--Carbide tipped, thread: 4-48UNF---Analog-±0.0005ANSI/AGD type0.0005--Inch-----0.04-0.04-0.3759.52ANSI/AGD Standard---75

102.00 €

1 60 Days 0.4-1.8--±0.0001Jeweled Bearing, Shockproof--Carbide tipped, thread: 4-48UNFYes--Analog-±0.0001ANSI/AGD type0.0001--Inch-----0.025-0.01-0.3759.52ANSI/AGD Standard---70

106.00 €

1 60 Days 0.4-1.8--±0.0005Jeweled Bearing--Carbide tipped, thread: 4-48UNF---Analog-±0.0005ANSI/AGD type0.0005--Inch-----0.05-0.05-0.3759.52ANSI/AGD Standard---52

100.00 €

1 60 Days 0.4-1.8--±0.002Jeweled Bearing, Shockproof-YesCarbide tipped, thread: 4-48UNFYes--Analog-±0.002ANSI/AGD type0.001--Inch-----2-0.1-0.3759.52ANSI/AGD Standard---306

135.00 €

1 5 Days 0.4-2.5--±0.0001Jeweled Bearing, Shockproof--Carbide tipped, thread: 4-48UNFYes--Analog-±0.0001ANSI/AGD type0.0001--Inch-----0.025-0.01-0.3759.52ANSI/AGD Standard---245

140.00 €

1 60 Days 0.4-2Yes-±0.001---Carbide tipped, thread: 4-48UNFYes--Analog-±0.001ANSI/AGD type0.001--Inch-----0.25-0.1-0.3759.52ANSI/AGD Standard---70

143.00 €

1 5 Days 0.4-2Yes-±0.0005-Yes-Carbide tipped, thread: 4-48UNFYes--Analog-±0.0005ANSI/AGD type0.0005--Inch-----0.125-0.05-0.3759.52ANSI/AGD Standard---70

144.00 €

1 5 Days 0.4-2Yes-±0.001---Carbide tipped, thread: 4-48UNFYes--AnalogYes±0.001ANSI/AGD type0.001--Inch-----0.125-0.05-0.3759.52ANSI/AGD Standard---70

98.00 €

1 5 Days 0.4-1.8--±0.0001Jeweled Bearing, ShockproofYes-Carbide tipped, thread: 4-48UNFYes--Analog-±0.0001ANSI/AGD type0.0001--Inch-----0.025-0.01-0.3759.52ANSI/AGD Standard---139

149.00 €

1 60 Days 0.4-2Yes-±0.0002Jeweled Bearing, ShockproofYes-Carbide tipped, thread: 4-48UNFYes--Analog-±0.0002ANSI/AGD type0.0001--Inch-----0.05-0.01-0.3759.52ANSI/AGD Standard---139

97.00 €

1 60 Days 0.4-1.8--±0.0002Jeweled Bearing, ShockproofYes-Carbide tipped, thread: 4-48UNFYes--Analog-±0.0002ANSI/AGD type0.0001--Inch-----0.05-0.01-0.3759.52ANSI/AGD Standard---139

107.00 €

1 5 Days 0.4-1.8--±0.002---Carbide tipped, thread: 4-48UNFYes--Analog-±0.002ANSI/AGD type0.001--Inch-----1-0.1-0.3759.52ANSI/AGD Standard---258

145.00 €

1 5 Days 0.4-2Yes-±0.002-Yes-Carbide tipped, thread: 4-48UNFYes--Analog-±0.002ANSI/AGD type0.001--Inch-----1-0.1-0.3759.52ANSI/AGD Standard---139

174.00 €

1 60 Days 0.4-1.8-Steel-Diameter : 1/2 inch---------A: 4-48UNF---Inch--------------1/8-

175.00 €

1 60 Days 0.4-1.8-Carbide-----------A: M2.5 x 0.45---Metric------------228--

177.00 €

1 5 Days 0.4-1.8-Carbide-Radius=7 mm-------------Inch-------------10--

177.00 €

1 5 Days 0.4-1.8-Carbide-----------A: M2.5 x 0.45---Metric------------1.510--

532.00 €

1 60 Days 0.4-3YesSteel-Radius=5/32 inch---------A: 4-48UNF---Inch--------------2 1/4-

Loading...

  1. 1

Basic information

Display Method Dial

Tech Support