Depth Stylus for Height Gauge (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12AAY599
12AAY600
12AAY601
12AAY602
12AAY603
12AAY604
12AAY605
12AAY606
12AAY607
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

159.87 €

1 5 Days for max. 70 mm Depth

183.55 €

1 5 Days for max. 150 mm Depth

183.55 €

1 5 Days for max. 300 mm Depth

273.55 €

1 60 Days Offset Type, for max. 70 mm Depth, D=2 mm Ball

296.05 €

1 5 Days Offset Type, for max. 150 mm Depth, D=2 mm Ball

296.05 €

1 5 Days Offset Type, for max. 300 mm Depth, D=2 mm Ball

252.24 €

1 60 Days Offset Type, for max. 70 mm Depth, D=4 mm Ball

252.24 €

1 5 Days Offset Type, for max. 150 mm Depth, D=4 mm Ball

273.55 €

1 5 Days Offset Type, for max. 300 mm Depth, D=4 mm Ball

Loading...

  1. 1

Basic information

Product Type Parts for Height Gauge

Tech Support