Gauge Block, Inch, Inspection Certification (Part Numbers)

Gauge Block, Inch, Inspection Certification
This Grade 0 Gauge Block with Inspection Certificate offers you the following benefits:
- Outstanding dimensional stability: Mitutoyo steel gauge blocks are made exclusively from artificially aged material.
- High gauge reliability: The gauge blocks can be used as a standard for a long time due to their high dimensional stability.
- The maximum permitted length changes to gauge blocks over a year are defined in EN ISO 3650. Mitutoyo high-quality gauge blocks easily meet these and all other requirements.
- Steel gauge blocks are excellent for use as a standard because of the low measurement uncertainty that can be achieved when using them.
- Mitutoyo steel gauge blocks have top-quality surfaces, guaranteeing high wringing force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
611105-121
611105-131
611105-141
611106-121
611106-131
611106-141
611107-121
611107-131
611107-141
611108-121
611108-131
611108-141
611109-121
611109-131
611109-141
611115-121
611115-131
611115-141
611116-121
611116-131
611116-141
611117-121
611117-131
611117-141
611118-121
611118-131
611118-141
611119-121
611119-131
611119-141
611121-121
611121-131
611121-141
611122-121
611122-131
611122-141
611123-121
611123-131
611123-141
611124-121
611124-131
611124-141
611125-121
611125-131
611125-141
611126-121
611126-131
611126-141
611127-121
611127-131
611127-141
611128-121
611128-131
611128-141
611129-121
611129-131
611129-141
611135-121
611135-131
611135-141
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Accuracy Grade Length
(inch)

28.80 €

1 60 Days Steel-00.05

24.50 €

1 5 Days Steel-10.05

19.60 €

1 5 Days Steel-20.05

29.20 €

1 60 Days Steel-00.06

24.40 €

1 60 Days Steel-10.06

19.40 €

1 60 Days Steel-20.06

29.20 €

1 60 Days Steel-00.07

24.40 €

1 5 Days Steel-10.07

19.40 €

1 60 Days Steel-20.07

29.20 €

1 60 Days Steel-00.08

24.40 €

1 60 Days Steel-10.08

19.40 €

1 60 Days Steel-20.08

31.20 €

1 60 Days Steel-00.09

25.80 €

1 60 Days Steel-10.09

20.70 €

1 5 Days Steel-20.09

31.70 €

1 60 Days Steel-00.15

26.40 €

1 60 Days Steel-10.15

21.30 €

1 60 Days Steel-20.15

31.70 €

1 60 Days Steel-00.16

26.40 €

1 60 Days Steel-10.16

21.30 €

1 60 Days Steel-20.16

31.70 €

1 5 Days Steel-00.17

26.40 €

1 60 Days Steel-10.17

21.30 €

1 60 Days Steel-20.17

31.70 €

1 60 Days Steel-00.18

26.40 €

1 60 Days Steel-10.18

21.30 €

1 60 Days Steel-20.18

31.70 €

1 60 Days Steel-00.19

26.40 €

1 5 Days Steel-10.19

21.30 €

1 60 Days Steel-20.19

31.20 €

1 60 Days Steel-00.10001

25.80 €

1 60 Days Steel-10.1001

20.70 €

1 60 Days Steel-20.1001

31.20 €

1 60 Days Steel-00.1002

25.80 €

1 60 Days Steel-10.1002

20.70 €

1 60 Days Steel-20.1002

31.20 €

1 60 Days Steel-00.1003

25.80 €

1 60 Days Steel-10.1003

20.70 €

1 60 Days Steel-20.1003

31.20 €

1 60 Days Steel-00.1004

25.80 €

1 60 Days Steel-10.1004

20.70 €

1 60 Days Steel-20.1004

31.20 €

1 60 Days Steel-00.1005

25.80 €

1 60 Days Steel-10.1005

20.70 €

1 60 Days Steel-20.1005

31.20 €

1 60 Days Steel-00.1006

25.80 €

1 60 Days Steel-10.1006

20.70 €

1 60 Days Steel-20.1006

31.20 €

1 60 Days Steel-00.1007

25.80 €

1 5 Days Steel-10.1007

20.70 €

1 60 Days Steel-20.1007

31.20 €

1 60 Days Steel-00.1008

25.80 €

1 60 Days Steel-10.1008

20.70 €

1 60 Days Steel-20.1008

31.20 €

1 60 Days Steel-00.1009

25.80 €

1 60 Days Steel-10.1009

20.70 €

1 60 Days Steel-20.1009

31.20 €

1 60 Days Steel-00.10005

25.80 €

1 60 Days Steel-10.10005

20.70 €

1 60 Days Steel-20.10005

Loading...

Basic information

Single Product/Set Classification Single Item Inch-Metric Inch

Tech Support