Gauge Block, Metric, with JCSS Certification (Part Numbers)

Gauge Block, Metric, with JCSS Certification
This Grade 1 Gauge Block with JCSS Certificate offers you the following benefits:
- Due to the ceramic material, these gauge blocks are highly wear-resistant and corrosion-resistant.
- CERA blocks feature ten times the abrasion resistance of steel gauge blocks and three times that of hard metal blocks.
- Steel and ceramic have similar expansion coefficients which reduce measurement errors that occur due to temperature change.
- Non-magnetic: Powders (such as iron grit) will not adhere to surfaces
- Clearly visible marking: Black characters on a snow-white surface
- More or less free from dimensional change over time
- Can adhere to steel gauge blocks
- Free from burrs caused by scratches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
611506-016
611506-026
611506-036
611506-046
611516-016
611516-026
611516-036
611516-046
611517-016
611517-026
611517-036
611517-046
611518-016
611518-026
611518-036
611518-046
611519-016
611519-026
611519-036
611519-046
611520-016
611520-026
611520-036
611520-046
611521-016
611521-026
611521-036
611521-046
611522-016
611522-026
611522-036
611522-046
611523-016
611523-026
611523-036
611523-046
611524-016
611524-026
611524-036
611524-046
611525-016
611525-026
611525-036
611525-046
611526-016
611526-026
611526-036
611526-046
611527-016
611527-026
611527-036
611527-046
611528-016
611528-026
611528-036
611528-046
611529-016
611529-026
611529-036
611529-046
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Accuracy Coefficient of Thermal Expansion Density Grade Inch-Metric Length
(mm)
Mass
(g)

110.00 €

1 5 Days SteelEN ISO 3650--KMetric0.5-

101.00 €

1 60 Days SteelEN ISO 3650--0Metric0.5-

93.30 €

1 60 Days SteelEN ISO 3650--1Metric0.5-

85.50 €

1 60 Days SteelEN ISO 3650--2Metric0.5-

85.50 €

1 60 Days SteelEN ISO 3650--KMetric1.6-

81.20 €

1 5 Days SteelEN ISO 3650--0Metric1.6-

76.20 €

1 5 Days SteelEN ISO 3650--1Metric1.6-

72.70 €

1 60 Days SteelEN ISO 3650--2Metric1.6-

85.50 €

1 60 Days SteelEN ISO 3650--KMetric1.7-

81.20 €

1 60 Days SteelEN ISO 3650--0Metric1.7-

76.20 €

1 5 Days SteelEN ISO 3650--1Metric1.7-

72.70 €

1 60 Days SteelEN ISO 3650--2Metric1.7-

85.50 €

1 5 Days SteelEN ISO 3650--KMetric1.8-

81.20 €

1 60 Days SteelEN ISO 3650--0Metric1.8-

76.20 €

1 60 Days SteelEN ISO 3650--1Metric1.8-

72.70 €

1 60 Days SteelEN ISO 3650--2Metric1.8-

85.50 €

1 60 Days SteelEN ISO 3650--KMetric1.9-

81.20 €

1 5 Days SteelEN ISO 3650--0Metric1.9-

76.20 €

1 60 Days SteelEN ISO 3650--1Metric1.9-

72.70 €

1 60 Days SteelEN ISO 3650--2Metric1.9-

73.20 €

1 5 Days SteelEN ISO 3650--KMetric1.0005-

85.60 €

1 60 Days SteelEN ISO 3650--0Metric1.0005-

81.30 €

1 60 Days SteelEN ISO 3650--1Metric1.0005-

76.40 €

1 60 Days SteelEN ISO 3650--2Metric1.0005-

85.50 €

1 60 Days SteelEN ISO 3650--KMetric1.001-

81.20 €

1 60 Days SteelEN ISO 3650--0Metric1.001-

76.20 €

1 60 Days SteelEN ISO 3650--1Metric1.001-

72.70 €

1 60 Days SteelEN ISO 3650--2Metric1.001-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.002-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.002-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.002-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.002-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.003-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.003-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.003-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.003-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.004-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.004-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.004-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.004-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.005-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.005-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.005-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.005-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.006-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.006-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.006-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.006-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.007-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.007-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.007-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.007-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.008-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.008-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.008-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.008-

85.80 €

1 60 Days SteelEN ISO 3650--KMetric1.009-

81.30 €

1 60 Days SteelEN ISO 3650--0Metric1.009-

76.40 €

1 60 Days SteelEN ISO 3650--1Metric1.009-

73.20 €

1 60 Days SteelEN ISO 3650--2Metric1.009-

Loading...

Basic information

Single Product/Set Classification Single Item

Tech Support