Universal Bevel Protractors (Part Numbers)

Universal Bevel Protractors
This universal bevel protector offers you the following benefits:
- Its high-precision angle gauge enables you to take accurate angle measurements of machines, moulds and jigs.
- You can attach it to height gauges.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

187-201

Part Number
187-201
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

181.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Protractor Blade Edge Angle(degree) 30, 60 edges Blade Length(mm) 137
Graduation 5ft (0° - 90° - 0°) Inch-Metric Metric Mass(g) 212

This page is Universal Bevel Protractors, part number 187-201.
You can find the detail information about specifications and dimensions on part number 187-201.

Tech Support