Magnetic Stand with Fine Adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7015-10

Part Number
7015-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Magnetic Stand (Arm Type) Magnet width(mm) 59 Magnet Depth(mm) 50
Magnet Height(mm) 55 Base Size (LxWxH)(mm) 59 x 50 x 55 Clamping Device magnetic
Clamping Force (Vertical)(N) 600 Fine Adjustment with fine feed wheel +-4° Magnetic Force 600 N vertical retractile force
Mass(kg) 1.37 Stem Hole Diameter(inch) 3/8 Thread Arm/Base M8 x 1.25
Total Height(mm) 232 Working Radius(mm) 170.5

This page is Magnetic Stand with Fine Adjustment, part number 7015-10.
You can find the detail information about specifications and dimensions on part number 7015-10.

Tech Support