Tip Stylus M2 Hardened Steel (Part Numbers)

Tip Stylus M2 Hardened Steel
Tip styli are required when detecting threaded or scribed features or specific shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651095
K651096
K651097
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Stem Diameter
(inch)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

26.32 €

1 5 Days 01-M2-S30°-L10-ML6-SS1,5-BS3-18.512.5TM2-S30--1.5602030-8342-0000.266

26.32 €

1 5 Days 01-M2-S60°-L10-ML6-SS1,5-BS3-16.511TM2-S60--1.5602030-8343-0000.276

31.58 €

1 5 Days 01-M2-S30°-L15-6-SS3II M2 030 03 01515--A-5004-7588M-5000-4150--0.61-

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 3 Base Material Stainless steel
Shaft Stem Material Steel, hardened Thread M2

Tech Support