Swivel Joint M4 (Part Numbers)

Swivel Joint M4
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651448

Part Number
K651448
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.39 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 7 Base Material Stainless steel
Description Protocol System 09-M3-L33-SS ITP Code No. GI M4 000 09 033 Diameter(mm) 8
Qmark Code No. RJM4-33 Renishaw Code No. A-5003-4689 Thread M4
Thread 1 M4 Tool Bore Diameter(mm) 1.3 Mass(g) 5

This page is Swivel Joint M4, part number K651448.
You can find the detail information about specifications and dimensions on part number K651448.

Tech Support