Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651786
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Zirconium oxide |
---|---|---|---|---|---|
Ball Diameter(mm) | 5 | Base Diameter(mm) | 4 | Base Material | Stainless steel |
Qmark Code No. | TM3-5042.5-Z | Renishaw Code No. | A-5004-2966 | Shaft Stem Material | Carbide |
Stem Diameter(inch) | 2 | Thread | M3 | Mass(g) | 3 |
Effective Measurement Length(mm) | 32 |
This page is Stylus M3 Zirconium Oxide, Carbide Stem, part number K651786.
You can find the detail information about specifications and dimensions on part number K651786.