Stylus M2 Silicon Nitride Ball, Carbon Fiber Stem (Part Numbers)

Stylus M2 Silicon Nitride Ball, Carbon Fiber Stem
Straight styli are used to detect easily reachable features on the measured surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651806

Part Number
K651806
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

157.50 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Ball Diameter(mm) 4 Base Diameter(mm) 3 Base Material Stainless steel
Description Protocol System 01-M2-SiN4-L30-ML22,5-SCFC2-BS3 Qmark Code No. TM2-4032-G-SN Renishaw Code No. A-5004-1955
Shaft Stem Material Carbon fibre Stem Diameter(inch) 0.7 Thread M2
Tool Bore Diameter(mm) 1.3 Mass(g) 0.47 Effective Measurement Length(mm) 22.5

This page is Stylus M2 Silicon Nitride Ball, Carbon Fiber Stem, part number K651806.
You can find the detail information about specifications and dimensions on part number K651806.

Tech Support