Stylus M2 Ruby Ball, Carbon Fiber Stem (Part Numbers)

Stylus M2 Ruby Ball, Carbon Fiber Stem
Straight styli are used to detect easily reachable features on the measured surface. Because of the specific surface properties of contact points made of zirconium oxide - a ceramic compound with high wear resistance – they are acknowledged as the best choice for aggressive scanning of abrasive surfaces, such as workpieces made of cast iron. Zirconium oxide provides a smooth and frictionless sliding performance on rough surfaces. Bend-resistant styli stems made of tungsten carbide are ideal for virtually all standard applications in the measuring lab with its high rigidity properties.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651347
K651348
K651349
K651361
K651414
K651415
K651416
K651417
K651418
K651419
K651420
K651421
K651546
K651548
K651549
K651557
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

113.16 €

1 5 Days 401-M2-R4-L50-ML50-SCFC3-BS3---3-0.8350

117.11 €

1 5 Days 501-M2-R5-L50-ML50-SCFC3-BS3---3-1.150

121.05 €

1 5 Days 601-M2-R6-L50-ML50-SCFC3-BS3---3-1.250

90.59 €

1 5 Days 401-M2-R4-L30-ML22,5-SCFC2-BS3TC M2 040 03 032-A-5003-42412-0.4941.3

100.66 €

1 5 Days 4carbon fibre stem Ø2,0mm, base stainless steel Ø3,0mm L 30.0mm, ML 30.0mm---2-0.630

104.47 €

1 5 Days 501-M2-R5-L30-ML30-SCFC3-BS3---3-0.830

110.26 €

1 5 Days 601-M2-R6-L30-ML30-SCFC3-BS3---3-130

146.05 €

1 5 Days 501-M2-R5-L75-ML75-SCFC3-BS3---3-1.375

153.95 €

1 5 Days 601-M2-R6-L75-ML75-SCFC3-BS3---3-1.4575

127.63 €

1 5 Days 601-M2-R6-L100-ML100-SCFC3-BS3---3-1.8100

143.42 €

1 5 Days 801-M2-R8-L75-ML75-SCFC3-BS3---3-1.875

147.37 €

1 5 Days 801-M2-R8-L100-ML100-SCFC3-BS3---3-2.1100

216.71 €

1 5 Days 301-M2-R3-L50-ML47,5-SCFC2-BS3--A-5003-95062-147.5

153.95 €

1 60 Days 401-M2-R4-L100-ML100-SCFC3-BS3TC M2 040 03 102TM2-40102-GA-5003-22893000000-1776-9181.5100

162.24 €

1 5 Days 501-M2-R5-L100-ML-100-SCFC3-BS3TC M2 050 03 102TM2-50102.5-GA-5003-22903000000-1776-9191.57100

136.18 €

1 5 Days 401-M2-R4-L75-ML75-SCFC2-BS3TC M2 040 03 077TM2-4077-G-DS2 A-5003-47842000000-1776-9310.875

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Diameter(mm) 3 Base Material Stainless steel Shaft Stem Material Carbon fibre
Thread M2 Tool Bore Diameter(mm) 1.3

Tech Support