Starter kit L, One Plain Level, 23pcs. (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551285

Part Number
K551285
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,156.97 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Kit Description 500 mm x 400 mm base plate with M6 threaded hole grid with a 12.5 mm / 25 mm grid distance.
Product Line eco-fix Units 23 Mass(g) 0
Application CMM

This page is Starter kit L, One Plain Level, 23pcs., part number K551285.
You can find the detail information about specifications and dimensions on part number K551285.

Tech Support