Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651578
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Silicon nitride |
---|---|---|---|---|---|
Ball Diameter(mm) | 2 | Base Diameter(mm) | 4 | Base Material | Stainless steel |
Description Protocol System | 04-M3-SiNi2-L30-ML8/18,5-SS1,5-BS4,5 | Shaft Stem Material | Stainless steel | Stem Diameter(inch) | 1.5 |
Thread | M3 | Tool Bore Diameter(mm) | 1.3 | Mass(g) | 10 |
Effective Measurement Length(mm) | 8 |
This page is Star Stylus M3 Silicon Nitride Ball, part number K651578.
You can find the detail information about specifications and dimensions on part number K651578.