Machine Tool Stylus M4 Ruby Ball, Ceramic Stem (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K650216
K650217
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System Length
(mm)
Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

96.04 €

1 60 Days 01-M4-R8-L50-ML50-SCER4,5-BS7-components hard soldered50A-5000-77956.2650

117.47 €

1 60 Days 01-M4-R8-L100-ML100-CER4,5-BS7-components hard soldered100A-5000-77967.75100

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec components hard soldered Ball Grade DIN 5401 Grade 5
Ball Material Ruby Ball Diameter(mm) 8 Base Diameter(mm) 7
Base Material Stainless steel Bonding Method Vacuum brazed Shaft Diameter(mm) 4.5
Shaft Stem Material Ceramic Stem Diameter(inch) 4.5 Thread M4
Tool Bore Diameter(mm) 2

Tech Support