Manufacturer part number: 63AAA406
Brand: MITUTOYO
Price: 2,653.95 €
Delivery time: 60 Days
Additional Spec: Non-Edge detection unit incl. PC mounting kit
Applicable Models: PJ-PLUS, PJ-H30. PV5110. PH-3515F
Functions: Without edge detection
Optional but Necessary Accessory: 63AAA597 All-in-One-PC with touch screen
System: M2 Metrology software,2 axis interface box and 15 pin connecting cables,Power supply and USB cable,Machine bracket,RAM Ball,RAM arm,VESA mount (75 x 75 mm) for mounting the optional tablet PC to the projector body
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63AAA406
Part Number
|
---|
63AAA406 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Applicable Models | Functions | Optional but Necessary Accessory | System | |
---|---|---|---|---|---|---|---|---|---|---|
2,653.95 € | 1 | 60 Days | Non-Edge detection unit incl. PC mounting kit | PJ-PLUS, PJ-H30. PV5110. PH-3515F | Without edge detection | 63AAA597 All-in-One-PC with touch screen | M2 Metrology software,2 axis interface box and 15 pin connecting cables,Power supply and USB cable,Machine bracket,RAM Ball,RAM arm,VESA mount (75 x 75 mm) for mounting the optional tablet PC to the projector body |
Loading...
Product Type | Data equipment related goods |
---|
This page is M2-2D Software for PJ and PH Series, part number 63AAA406.
You can find the detail information about specifications and dimensions on part number 63AAA406.
Configure
Basic Attributes
Type
Additional Spec
Applicable Models
Functions
Optional but Necessary Accessory
System
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63AAA407 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Applicable Models | Functions | Optional but Necessary Accessory | System |
---|---|---|---|---|---|---|---|---|---|---|
4,547.37 € | 1 | 60 Days | Edge detection unit incl. PC mounting kit | PJ-PLUS, PH-3515F | With edge detection | 63AAA597 All-in-One-PC with touch screen | M2 Metrology software,2 axis interface box and 15 pin connecting cables,Optical fibre and magnetic holder for sensor,Power supply and USB cable Machine bracket,RAM Ball,RAM arm,VESA mount (75 x 75 mm) for mounting the optional tablet PC to the projector body |