Keyboard Interface DMX-3T/FS2 USB (Part Numbers)

Keyboard Interface DMX-3T/FS2 USB
The DMX-3 T/FS2 USB is a keyboard interface that transmits measurement data from measuring instruments equipped with Digimatic interfaces to a PC. Measurement data is converted into keyboard codes, allowing you to easily access it with any program working with keyboard entries, regardless of the operating system. The USB and data conversation interfaces also allow you to directly input the measurement data into a spreadsheet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA041

Part Number
63AAA041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

738.95 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 5 V from the USB Data Input 3 x Digimatic
Data Output USB keyboard signal (HID) Dimensions (WxDxH)(mm) 112 x 122 x 45 Footswitch Connector Yes
Max. no. of Cascadable Interface 3 via optional link cable OS Compatibility Microsoft® Windows® 2000. XP, Vista®, 7, 8, 8.1, 10 (32bit, 64bit), 11 Output Decimal Mark Point or comma (selectable)
Timer Function 0-99 s (1s step) or 0-99 min Mass(g) 330

This page is Keyboard Interface DMX-3T/FS2 USB, part number 63AAA041.
You can find the detail information about specifications and dimensions on part number 63AAA041.

Tech Support